GN 187.5 Toothed clamping elements

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast AISI CF-8 stainless steel, sandblasted matte finish.

Standard executions

  • GN 187.5-A-NI: with unthreaded stud (for welding).
  • GN 187.5-B-NI: with stud with threaded hole.
  • GN 187.5-C-NI: with threaded stud.
  • GN 187.5-DH-NI: with horizontal fastening flange.
  • GN 187.5-E-NI: toothed plate (for welding).
General information

Features and applications

GN 187.5 toothed elements are used for the assembly of two parts at a certain angle.

They can be installed in combination with the clamping kit GN 187.6, facilitating adjustments to the positioning of the individual toothed elements according to the needs of the type of application.

Further possible uses in combination with toothed elements GN 187.4.

GN 187.5-C-NI - Threaded stud 
GN 187.5-C-NI - Threaded stud 
Accessories

Accessories on request

GN 187.4: toothed elements.

GN 187.2: push springs.

GN 187.6: clamping kit.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.