GN 6311.1 Thrust pads

with elastic ring, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Types

  • Type A: Thrust pad surface plane, without plastic cap
  • Type K: Thrust pad surface plane, with plastic cap
  • Type P: Thrust pad surface with detent, without plastic cap

Thrust pad

  • Steel, blackened
  • Stainless Steel AISI 304     NI

Elastic ring

Stainless Steel AISI 301

Plastic cap (Polyacetal POM)

  • natural colour
  • temperature resistant up to 100 °C
General information

Features and applications

GN 6311.1 thrust pads are used to transmit clamping forces by using grub screws DIN 6332.

The retaining ring creates a coupling between the grub screw and the thrust pad.

They can be adapted on irregular or non-parallel surfaces, holding the thrust pad with respect to the clamping surface, while tightening the screw.

The plastic cap (type K) prevents damage to delicate workpieces.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT