GN 706.4 Set collars

with clamping kit, aluminium, steel or AISI 316 stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 706.4-AL: natural aluminium.
  • GN 706.4-ST: sintered black-oxide steel.
  • GN 706.4-NI: Sintered AISI 316LHC stainless steel.

Adjustable handle

Die-cast zinc alloy

  • Epoxy resin coating
  • Black, RAL 9005, textured finish

Insert / retaining screw

AISI 303 stainless steel

General information

Features and applications

GN 706.4 set collars can be easily and securely fastened by reducing the notch height using a clamping kit, thus acting as end stops, for example.

This version offers significant advantages, especially for applications that require new set collar positions.

The d3 thread is designed as a pass-through hole for measurement d1 = 32 and 36; as a blind hole starting from measurement d1 = 42.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.