GN 187.6 Locking joint set

for toothed clamping elements GN 187.5, zinc alloy and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 187.6-S: AISI 304 stainless steel screw, washer and centring bushing.
  • GN 187.6-K: die-cast zinc alloy lever, epoxy resin coating, RAL 9005 black colour.
  • GN 187.6-E: clamping lever with eccentric cam in AISI CF-8 stainless steel. Contact surface in AISI 431 stainless steel.

AISI 304 stainless steel screw and washer.

Other parts in AISI 303 stainless steel.

General information

Features and applications

The GN 187.6 set allows the locking of the different combinations of toothed elements GN 187.5.

During assembly, the centring bushing is positioned in the hexagonal slot of the toothed element, while the screw or the threaded element will be inserted into the end of the opposite toothed element, allowing screwing until the desired locking.

The use of stainless steel thrust springs GN 187.2 allows the toothed clamping elements GN 187.5 to separate from each other when the pressure is released.

The type GN 187.6-K is generally used in applications that require frequent adjustment. The different components are delivered together in the set unassembled.

GN 187.6-S - without lever 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT