SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Stainless steel

Standard executions
- DIN 580-ST: zinc-plated steel, blue passivated
- DIN 580-NI: AISI 304 stainless steel
Features and applications
The use of DIN 580 lifting eye bolts must take place under the following conditions:
- the length of the thread of the assembly hole must be equal to the length of the thread of the pin of the eyebolt;
- the pin of the eyebolt must be fully screwed up to the stop on the mounting surface;
- the material of the mounting surface must have the same mechanical features of the eyebolt;
- do not exceed the maximum load values indicated in the table.
Further technical information available in "Operating instructions".