SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Steel or stainless steel
Standard executions
- DIN 6332-SK: black-oxide steel, class 5.8 (tensile strength 500 N/mm²). Hardened end.
- DIN 6332-SKN: black-oxide steel, class 5.8 (tensile strength 500 N/mm²). Not hardened end.
- DIN 6332-SKN-ZB: black-oxide steel, class 5.8 (tensile strength 500 N/mm²). Not hardened end.
- DIN 6332-SKN-NI: AISI 304 stainless steel. Not hardened end.
Features and applications
DIN 6332 grub screws can be used to realize different locking systems. On irregular or non-parallel surfaces, we suggest to couple them with thrust pads DIN 6311 GN 6311.1 GN 6311.3 (see page 859), GN 6311.5 which allow the clamping preventing the rotating movement of the screw from being exerted directly on the piece to be locked.
Levers, knobs or handles can be also fitted to the threaded end by means of pins.