GN 5299 Carabiners

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Versions

  • Version C: open eye
  • Version E: closed eye (only available in stainless steel)

Steel     ST

Zinc plated     ZB

Stainless steel     A4

Plain finish     BL

General information

Features and applications

Carabiners GN 5299 are used, for example, to connect tools or other components quickly and without tools or to secure them against loss. The carabiner is opened by hand and closes automatically by a concealed spring when released.

The eye of type E, which is fitted with a pressed-in, closed round thimble, enables captive mounting of the carabiners, e.g. by means of an appropriately pressed retaining cable.

Carabiners GN 5299 must not be used for lifting loads or lashing. The data on load capacity are approximate values to the exclusion of any liability.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT