GN 918 Cam locking levers

Radial lock, steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever

Black-oxide steel.

Handle

Type PLX. Phenolic based (PF) Duroplast, black colour, glossy finish.

Washer

Hardened steel.

Eccentric cam

Hardened steel.

Reference bushing (executions GN 918-KVS, GN 918-GVS, GN 918-SKS)

Hardened steel.

Threaded bushing (executions GN 918-KVB, GN 918-GVB, GN 918-SKB)

Hardened steel.

Standard executions

Nitrided steel threaded pin:

  • GN 918-KV: with angled lever
  • GN 918-GV: with straight lever.
  • GN 918-SK: with hexagon.

Nitrided and black-oxide steel cylindrical head screw on the operator side:

  • GN 918-KVS: with angled lever
  • GN 918-GVS: with straight lever.
  • GN 918-SKS: with hexagon.

Nitrided and black-oxide steel cylindrical head screw on the rear side:

  • GN 918-KVB: with angled lever
  • GN 918-GVB: with straight lever.
  • GN 918-SKB: with hexagon.

Suffix for the direction of the locking action:

  • L: anticlockwise locking action.
  • R: clockwise locking action (version shown in the drawings).
General information

Features and applications

GN 918 cam locking levers allow the achievement of strong locking values with safe and fast lock-unlock movements.

The system is self-locking at any angular positioning.

The lever is connected to the cam by means of a toothed element providing precise positioning while releasing the screw.

The washer eliminates the need for expensive items with female threadings and therefore the screw can be used directly on T-nuts for connection plates.

GN 918-GVB - Straight lever, rear side screw 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.