GLC Wide guide rails

Shaped profile, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyethylene based (HMWPE) technopolymer, black colour.

Standard executions

  • GLC-20: with ledge 20 mm.
  • GLC-40: with ledge 40 mm.
General information

Features and applications

GLC guide rails are used for the side guide of products with different vertical dimensions on conveyor belts.

High molecular weight polyethylene (HMWPE) has a high wear resistance; it is particularly suitable for high-speed movements due to its low coefficient of friction.

Depending on the product to transport, it is recommended to use:

  • GLC-20: for the guide of products with limited vertical dimensions (Fig.1);
  • GLC-40: for the guide of products with important vertical dimensions (Fig.2);

Supplied in bars of 1500 or 3000 mm length.

GLC-40 - With ledge 40 mm 
GLC-40 - With ledge 40 mm 
Other executions

Special executions on request

Guide rails in different colours.

Accessories

Accessories on request

Guide rail clamps MPG-2S.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT