NT-HD-SST Screws and nuts Hygienic Design Ganter Norm GN 1580

AISI 316L stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 316L stainless steel.

Packing ring

  • H: H-NBR synthetic rubber, hardness 85 +/-5 Shore A, in blue, FDA compliant, resistant from -25°C to +150°C.
  • E: EPDM synthetic rubber, hardness 85 +/-5 Shore A, in blue, FDA compliant, resistant from -40°C to +120°C.
  • F: FKM synthetic rubber, hardness 85 +/-5 Shore A, in blue, FDA compliant, resistant from -5 °C to +200 °C.

Standard executions

  • NT-HD-SST-MT-H: threaded blind hole, sandblasted matte finish, (RA < 0.8μ), H-NBR packing ring.
  • NT-HD-SST-MT-E: threaded blind hole, sandblasted matte finish, (RA < 0.8μ), EPDM packing ring.
  • NT-HD-SST-MT-F: threaded blind hole, sandblasted matte finish, (RA < 0.8μ), FKM packing ring.
  • NT-HD-SST-PL-H: threaded blind hole, mirror polished finish (RA < 0.8μ), H-NBR packing ring.
  • NT-HD-SST-PL-E: threaded blind hole, mirror polished finish (RA < 0.8μ), EPDM packing ring.
  • NT-HD-SST-PL-F: threaded blind hole, mirror polished finish (RA <0,8µ), FKM packing ring.
  • NT-HD-SST-p-MT-H: threaded screw, sandblasted matte finish (RA < 0.8μ), H-NBR packing ring.
  • NT-HD-SST-p-MT-E: threaded screw, sandblasted matte finish (RA < 0.8μ), EPDM packing ring.
  • NT-HD-SST-p-MT-F: Threaded screw, sandblasted matte finish (RA <0,8µ), FKM packing ring.
  • NT-HD-SST-p-PL-H: threaded screw, mirror polished finish (RA < 0.8μ), H-NBR packing ring.
  • NT-HD-SST-p-PL-E: threaded screw, mirror polished finish (RA < 0.8μ), EPDM packing ring.
  • NT-HD-SST-p-PL-F: threaded screw, mirror polished finish (RA <0,8µ), FKM packing ring
General information

Features and applications

The NT-HD-SST screws and nuts are accessories for securing the levelling feet, certified according to EHEDG guidelines, that are designed for use in environments where a high level of hygiene is required.

The presence of the special packing ring seals the thread from the external environment, preventing the access of impurities.

The finish quality, angular seal and absence of recesses, prevents dirt adherence and facilitates cleaning.

See technical data Hygienic Design.

NT-HD-SST-MT-H - Threaded blind hole, matte finish, H-NBR packing ring 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT