San - Antimicrobial
Technopolymer, stainless steel
Profile
AISI 304 stainless steel.
Pins support
Glass-fibre reinforced acetal resin based (PA) technopolymer, black colour.
Pins
AISI 304 stainless steel.
Rollers
Shaped with cylindrical contact area, in acetal resin technopolymer, white colour.
Standard executions
- GLD-1-SST: one row of rollers.
- GLD-2-SST: two rows of rollers.
- GLD-3-SST: three rows of rollers.
- GLD-4-SST: four rows of rollers.
Features and applications
The GLD-SST side guides are particularly solid self-supporting structures, suitable for handling products of significant weight and size (e.g. pallets).
The shaped rollers are particularly suitable for glass product guides, as in the event of accidental breakages they facilitate the expulsion of debris.
Special executions on request
Roller side guides with zinc-plated steel profile, length 3129 mm.