GLD-AZ Roller side guides

Technopolymer, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Profile

Zinc-plated steel.

Pins support

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour.

Pins

AISI 304 stainless steel.

Rollers

Shaped with cylindrical contact area, in acetal resin technopolymer, white colour.

Standard executions

  • GLD-1-AZ: one row of rollers.
  • GLD-2-AZ: two rows of rollers.
  • GLD-3-AZ: three rows of rollers.
  • GLD-4-AZ: four rows of rollers.
General information

Features and applications

The GLD-AZ side guides are particularly solid self-supporting structures, suitable for handling products of significant weight and size (e.g. pallets).

The shaped rollers are particularly suitable for glass product guides, as in the event of accidental breakages they facilitate the expulsion of debris.

Other executions

Special executions on request

Roller side guides with zinc-plated steel profile, length 3129 mm.

Accessories

Accessories on request

  • MPG-P: fixing pin (419513 MPG-P16-M10x17).
  • SPF.: guide rail brackets for linear positioning.
  • SPR.: guide rail brackets for linear and corner positioning.
  • SPR.V: guide rail brackets for linear and corner positioning.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT