SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Base with slotted holes, steel joint or stem
Standard executions
Base with a slotted pass-through hole, threaded stem or joint with zinc-plated steel nut:
- LMD.F-SL (d2): threaded blind ball joint, without no-slip disk.
- LMD.F-SL-TV (d2): threaded blind ball joint, with vulcanised rubber (NBR) with no-slip coating hardness 70 Shore A tolerance +/-5.
- LMD.F-SL (d2 - l): threaded stem, without no-slip disk.
- LMD.F-SL-TV (d2 - l): threaded stem, with vulcanised rubber (NBR) with no-slip coating hardness 70 Shore A tolerance +/-5.
Base with two slotted pass-through holes, threaded stem or joint with zinc-plated steel nut:
- LMD.F-2SL (d2): threaded blind ball joint, without no-slip disk.
- LMD.F-2SL-TV (d2): threaded blind ball joint, with vulcanised rubber (NBR) with no-slip coating hardness 70 Shore A tolerance +/-5.
- LMD.F-2SL (d2 – l): threaded stem, without no-slip disk.
- LMD.F-2SL-TV (d2 – l): threaded stem, with vulcanised rubber (NBR) with no-slip coating hardness 70 Shore A tolerance +/-5.
Set screw
Stainless steel.
Features
The bases of the LMD.F levelling feet are provided with one or two slotted pass-through holes to allow fixing to the mounting surface and correct adjustment, preventing lateral movement.
The versions with non-slip coating are particularly suitable for use on sensitive surfaces.
The levelling feet are supplied fully assembled, not removable.