San - Antimicrobial
AISI 316L stainless steel base and stem
Base
AISI 316L stainless steel, turned finish.
Threaded stem
AISI 316L stainless steel
Standard executions
- GN 22-D0-SK: without no-slip disk, with adjusting hexagon
- GN 22-D0-TK: without no-slip disk, with milled flat faces at the base
- GN 22-D1-SK: with no-slip disk, with adjusting hexagon
- GN 22-D1-TK: with no-slip disk, with milled flat faces at the base
Hex nut ISO 4032
Stainless steel
Mounting screw
Stainless steel
No-slip disk
Acrylonitrile butadiene rubber (NBR)
- Black colour
- Hardness 70 Shore A
- Mounted
Features
GN 22 levelling feet are particularly suitable for use in aggressive environments.
They are supplied assembled and cannot be disassembled.