SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Stainless Steel, FDA compliant

Type (Base plate)
- Type C3: polished, rubber vulcanized, black
Versions of threaded studs:
- Type SK: external hex at the bottom.
- Type TK: wrench flat at the bottom.
- Type VK: external hex at the top and wrench flat at the bottom.
- Type W: with adjustable sleeve, covered thread and wrench flat at the bottom.
Base plate
Stainless Steel AISI 304
Threaded stem
AISI 303 stainless steel
Hex nut ISO 4032
Stainless Steel AISI 304
Rubber pad
Acrylonitrile butadiene rubber (NBR)
- Black
- FDA-compliant
- Hardness 85±5 Shore A
- Vulcanized
Features and applications
Levelling feet GN 17 are suitable for use in aggressive environments.
The inclined surfaces for liquid runoff and the high surface quality of the base plate simplify cleaning and prevent the accumulation of dust or dirt. The FDA compliant and vulcanized rubber underlay seals the base against the resting surface and allows the feet to be used in food-processing areas or the pharmaceutical industry, for example.
The levelling feet are supplied assembled and cannot be disassembled.
On request
Rubber pad available in various colours
Load capacity of the adjustable feet
The static load values indicated in the table refer to laboratory tests with application of the load perpendicular to the base (without rubber disc).
For the values shown in the table, the removal of the load can cause slight deformations of the base plate. Under common working conditions, side or angular loading increases the stress on the levelling element and reduces its carrying capacity.
The details given on strength are non binding guide values without any liability.
It's the user's responsibility to determine, case by case, whether the product is suitable for the intended use.
Environmental factors may influence the declared values.