MPG-S Guide rail clamps

Technopolymer and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

AISI 304 stainless steel screws and nuts.

  • MPG-C-S: housings for round guides, without pin.
  • MPG-C-S-P: housings for round guides with AISI 304 stainless steel pin.
  • MPG-T-S: housings for standard trapezoidal guides, without pin.
  • MPG-T-S-P: housings for standard trapezoidal guides with AISI 304 stainless steel pin.
  • MPG-R-S: housings for rectangular guides, without pin.
  • MPG-R-S-P: housings for rectangular guides with AISI 304 stainless steel pin.
General information

Features and applications

MPG-T-S and MPG-T-S-P executions can be used with the side guides having an AISI 304 stainless steel bracket of thickness 1.5 or 2 mm.

MPG-R-S - For rectangular guides 
sBL
1.517.516
21817
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.