GN 476.2 Connecting T-clamps

Detachable, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 476.2-W-MT: with pin, natural aluminium, matte finish
  • GN 476.2-W-ELS: with pin, anodised aluminium, black colour
  • GN 476.2-A-MT: with hole, natural aluminium, matte finish
  • GN 476.2-A-ELS: with hole, anodised aluminium, black colour

Pin (only for execution W)

AISI 303 stainless steel

Socket cap screws ISO 4762

Stainless steel

ISO 2338 cylindrical pin

Stainless steel

Grub screw DIN 913 (only for execution A)

Stainless steel

Grub screw DIN 915 (only for execution W)

Stainless steel

General information

Features and applications

The GN 476.2 connecting clamps for T-guides connect tubes and bars in a T-arrangement. They are used, for example, for side guides where the clamps must not protrude laterally. Furthermore, the detachable clamping point allows the connecting clamps to be inserted into existing structures and simplifies installation when axial insertion is not possible, for example due to curves. By combining a W-type clamp with an A-type clamp, two tubes or two bars can be connected to each other at any adjustable angle. The standard fixing screw is an ISO 4762 socket cap screw. It can be replaced with a clamping kit. GN 511 (see table of dimensions).

GN 476.2-W-ELS - With pin, anodised aluminium, black 
Accessories

Accessories

  • Clamping kit for connecting clamps GN 511.
  • Connecting tubes and bars MSM-T.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT