GN 36 Levelling feet

without central fastening hole, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Types

  • Type A: without no-slip disk
  • Type B: with no-slip disk
  • Type C: with O-ring

Base

Steel, epoxy resin coating

black, RAL 9005, textured finish

Threaded studs / Hexagon nut ISO 8675

Steel, zinc plated, blue passivated

No-slip disk

black, NBR

85±5 Shore A

O-ring

black, NBR

≈ 70 Shore A

General information

Features and applications

Machine feet GN 36 are characterized by their solid construction and large variety. They are used especially on large and heavy systems and machines.

Foot plates and threaded studs are not connected together, during setup they are automatically centered by the radius at the contact point.

Type B with rubber underlay prevents slipping to the side, protects delicate surfaces and dampens vibrations and tremors. Type C with O-ring provides a seal over the ground to prevent the build-up of dirt under the foot.

GN 36-C - With O-ring 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT