SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Technopolymer base, steel stem

Base
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Articulated stem
Threaded zinc-plated steel with adjusting hexagon.
Standard executions
- LSX.A: without no-slip disk.
- LSX.A-AS: with SBR rubber no-slip disk, assembled to the base.
Features
The static load values in the table below refer to the resistance to a load applied on the axis of the levelling element.
Under common working conditions, any lateral or angular stress that may affect the no-slip disk resistance must also be taken into consideration.
Under particularly severe working conditions or on adherent surfaces the LSX.A-AS execution with SBR rubber no-slip disk may not be optimal. In these case see also LS.A-AS.