Knob side (front hygiene) / Knob and plunger side (full hygiene)
Type
Type SW: With two spanner flats
Coding
- Type FH: Operating side in Hygienic Design (front hygiene)
- Type VH: Operating and latch arm side in Hygienic Design (full hygiene)
Lock housing
Stainless steel AISI 316L
Latch arm
Stainless steel
- AISI 304 for d1 = 22 (front hygiene)
- AISI 316L for d1 = 30 (front hygiene)
- AISI 316 (full hygiene)
Seals (full hygiene)
Blue, FDA compliant
Temperature resistant -40 °C to +110 °C
Packing ring / O-ring
EPDM E
- Blue, FDA compliant (front hygiene)
- Temperature resistant -40 °C to +120 °C
- Hardness 85 ±5 Shore A (Packing ring)
- Hardness 70 ±5 Shore A (O-ring)
- Other Seals / Wiper (full hygiene) TPU, Hardness 95 ±5 Shore A
Other parts
Stainless steel AISI 316L
All moving parts lubricated with FDA compliant special grease
Protection class IP 66
Features and applications
Stainless steel latches GN 1150 are intended for use in hygienic areas and meet hygiene requirements on the operating side (front hygiene) and on the operating and latch arm side (full hygiene) due to the special mounting nuts as well as the optimized latch arm and hexagon head screw. The locking mechanism is protected by two seals (front hygiene) and multiple seals (full hygiene). At the same time, the high surface quality (Ra < 0.8 µm) and dead-space-free mounting prevent dirt from adhering and facilitate cleaning.
The latches create a secure closure by rotating a maximum of 90°, which positions the latch arm in the locked position behind the frame. Slanted surfaces on the latch arm ensure smooth positioning. Latch arms are available with different bend angles to cover a latch arm distance A from 6 to 28 mm (front hygiene) and 22 to 44 mm (full hygiene).
The mounting holes in the housing must be at a right angle, free of burrs and without a chamfer. This ensures that the sealing rings will function properly. Stainless steel latches GN 1150 (front hygiene) are supplied with loosely enclosed latch arm.
Accessory
Sealing Rings GN 7600
Technical data and assembly instructions
For installation, set a bore diameter in the door, cover or hatch as shown in the outline drawing opposite.
The latch housing is inserted into the installation bore from the front and secured from the back with the mounting nut. Then the latch arm is secured with the hexagon head screw.
In series production, the required installation bore in the door leaf is usually created by punching or laser cutting.
The installation bore diameter can also be created by drilling or milling as shown in the outline drawings.
The sheet metal punch GN 123 is also available for small series production and sheet steel with a thickness < 2 mm.