Pass-through hole for countersunk-head screws
Material
(NdFeB) Neodymium-iron-boron retaining magnet, for temperatures up to 80°C.
Zinc-plated steel insert.
No-slip coating
Thermoplastic elastomer (TPE), hardness 80 shore A.
Standard execution
A pass-through hole for flat countersunk head screw:
- RMS-SH-ND-1-BK: No-slip coating in RAL 9011 black colour.
- RMS-SH-ND-1-WT: No-slip coating in RAL 9016 white colour .
Two through holes for countersunk-head screws:
- RMS-SH-ND-2-BK: No-slip coating in RAL 9011 black colour.
- RMS-SH-ND-2-WT: No-slip coating in RAL 9016 white colour .
Features and applications
RMS-SH flat rectangular retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.
The elastomer surface increases the friction coefficient when lateral retaining forces are present, giving a better adhesion. These magnets are preferably used for sensitive surfaces.