SELF-SANITISATION AGAINST BACTERIA AND FUNGI
with raised support base
Material
Zinc-plated steel threaded insert.
No-slip coating
Thermoplastic elastomer (TPE).
Standard executions
- RMS-D-HF-M5-1: one threaded pass-through hole, ferrite magnet, for temperatures up to 120°C.
- RMS-D-ND-M5-1: one threaded pass-through hole, neodymium-iron-boron magnet (NdFeB), for temperatures up to 80°C.
- RMS-D-HF-M5-2: with two threaded pass-through holes, ferrite magnet, for temperatures up to 120°C.
- RMS-D-ND-M5-2: with two threaded pass-through holes, neodymium-iron-boron magnet (NdFeB), for temperatures up to 80°C.
- RMS-D-HF-2: with two smooth pass-through holes, ferrite magnet, for temperatures up to 120°C.
- RMS-D-ND-2: with two smooth pass-through holes, neodymium-iron-boron magnet (NdFeB), for temperatures up to 80°C.
Features and applications
RMS-D flat rectangular retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions. The elastomer surface increases the friction coefficient when lateral retaining forces are present, giving a better adhesion. The magnetic material positioned in the centre of the base allows the magnetic flux to be concentrated as best as possible. They are generally preferred for use on irregular surfaces and with over-painting. RMS-D retaining magnets are generally used to organise the cable path along the surface of machinery or on a plane (even vertical).