RMT-T Flat magnets

With handle, technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer housing.

Magnet

(NdFeB) Neodymium- iron-boron, for temperatures up to 80°C.

See Retaining magnets technical data.

Standard executions

  • RMT-T-ND-A-GR: solid handle, grey colour RAL 7040.
  • RMT-T-ND-A-RD: solid handle, red colour RAL 3031.
  • RMT-T-ND-A-WT: solid handle, white colour RAL 9003.
  • RMT-T-ND-A-BK: solid handle, black colour RAL 9004.
  • RMT-T-ND-B-GR: handle with eyelet, grey colour RAL 7040.
  • RMT-T-ND-B-RD: handle with eyelet, red colour RAL 3031.
  • RMT-T-ND-B-WT: handle with eyelet, white colour RAL 9003.
  • RMT-T-ND-B-BK: handle with eyelet, black colour RAL 9004.
General information

Features and applications

RMT-T magnets equipped with a practical handle are mainly used for holding drawings, documents, and similar on a metal surface.

The version with eyelet and retaining chain is recommended to avoid losing the magnet.

The neodymium-iron-boron (NdFeB) magnetic material is characterised by a high adhesive force.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.