with threaded hole insert, hook-shaped or eyelet-shaped
Material
Zinc-plated steel (RMC) or stainless steel (RMC-SST) housing and threaded insert, hook-shaped or eyelet-shaped.
Standard executions
- RMC-HF: hard ferrite magnet, resistant to temperatures up to 200°C.
- RMC-HF-SST: hard ferrite magnet, resistant to temperatures up to 220°C.
- RMC-HF-A: hard ferrite magnet, resistant to temperatures up to 200°C, with hook-shaped, insert.
- RMC-HF-B: hard ferrite magnet, resistant to temperatures up to 200°C, with eyelet-shaped insert.
- RMC-SC: (SmCo) Samarium cobalt magnet, resistant to temperatures up to 200°C.
- RMC-ND: (NdFeB) Neodymium-iron-boron magnet, resistant to temperatures up to 80°C.
Features and applications
RMC flat retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.
Owing to the lower magnetic conductivity of stainless steel, the adhesive forces of the RMC-HF-SST executions are lower than those of the zinc-plated steel RMC executions.