GN 111.8 Retaining cables

AISI 316 stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Types

  • Type A: with 2 key rings
  • Type B: with mounting tab and key ring
  • Type C: with 2 mounting tabs

Retaining cable

AISI 316 stainless steel

Plastic coated (PVC)

Transparent     TR

Clamping plate

AISI 316 stainless steel

Plain

Ring

AISI 316Ti stainless Steel

Plain, tumbled

Press sleeves

AISI 316 stainless steel

General information

Features and applications

Stainless steel retaining cables GN 111.8 are available in 3 different types and can therefore be used in a wide range of applications, e.g. for loss protection or as connecting and mounting cables.

Due to the selection of materials, the stainless steel retaining cables are suitable for use in highly corrosive environments.

On delivery the key rings are already mounted on the stainless steel retaining cable.

With type A, both rings have the same diameter d1.

For all types the loops are reversed laterally and attached parallel to each other, which is not entirely considered in the simplified drawing.

The load values given in the table are non-binding guide values and rule out any liability.

Type A and type B are ideal suitable for ball lock pins and locking pins with axial lock.

GN 111.8-C - With two plates 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT