GN 822.9 Mini indexing plungers with flange

With or without rest in retracted position, stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base flange

AISI 304 stainless steel with two holes for fixation by means of two screws.

Plunger

AISI 303 stainless steel.

Spring

AISI 301 stainless steel.

Standard executions

Polyamide based (PA) technopolymer knob, black colour, matte finish:

  • GN 822.9-B: without rest position.
  • GN 822.9-C: with six detent positions: pull the knob and turn it by 30°.

AISI CF-8 stainless steel knob, sandblasted matte finish.

  • GN 822.9-BN: without rest position.
  • GN 822.9-CN: with six detent positions: pull the knob and turn it by 30°.
General information

Features and applications

GN 822.9 indexing plungers have compact dimensions and are used on thin sheets.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.