SELF-SANITISATION AGAINST BACTERIA AND FUNGI
rest in retracted position, steel
Standard executions
Body made out of cast black-oxide steel for welding, cast zinc-plated steel lever, AISI 316Ti stainless steel spring, zinc-plated steel plunger:
- GN 722.1-A-ST: square body, with mounted operating lever.
- GN 722.1-AU-ST: square body, with unmounted operating lever.
- GN 722.1-R-ST: circular body, with mounted operating lever.
- GN 722.1-RU-ST: circular body, with unmounted operating lever.
Grub screw
Steel, zinc-plated
Features and applications
GN 722.1 lever indexing plungers are used when the plunger must be retracted quickly.
By rotating through 180° the lifting lever stops on the notch, keeping the plunger in the retracted position.
The dimensional tolerances between plunger pin and guide are selected so that the functional reliability is guaranteed even after welding, applying a corrosion protection layer or in case of contamination.
In the case of fixing by welding, the unassembled AU version is particularly recommended to avoid alterations to the microstructure of the material due to the heating of the spring and the plunger. In this case, the spring indexing plunger is assembled only after the surface treatment of the welded guide.