GN 712 Locking indexing plungers

rest in retracted position, steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Zinc-plated steel.

Plunger

AISI 303 stainless steel.

Suggested tolerance for matching hole = G7.

Locking nut

Zinc-plated steel.

Lever

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 712-A: without rest position, without locking nut.
  • GN 712-AK: without rest position, with locking nut.
  • GN 712-R: with rest position, without locking nut.
  • GN 712-RK: with rest position, with locking nut.
  • GN 712-S: with safety rest position, without locking nut.
  • GN 712-SK: with safety rest position, with locking nut.
General information

Features and applications

The plunger of GN 712 lever indexing plungers protrudes when out of gear. They are used when the plunger must be retracted quickly. By turning the lever by 90° or 120° anticlockwise, according to the executions (see drawing), a lateral pin sliding along the curved slit makes the plunger withdraw.

GN 712-R - With rest position, without locking nut 
Other executions

Special executions on request

Stainless steel indexing plungers.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT