GN 612.8 Locking indexing plungers

rest in retracted position, zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Die-cast zinc alloy with protective surface treatment.

Plunger

Zinc-plated steel.

Locking nut

Black-oxide steel.

Lever

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 612.8-A: without locking nut.
  • GN 612.8-AK: with locking nut.
General information

Features and applications

GN 612.8 lever indexing plungers are used when the plunger must be retracted quickly.

By rotating the lifting lever by 180°, the plunger stops in the retracted position. The lever is kept in this position by a notch.

Accessories

Accessories

To optimize the use of GN 612.8 lever indexing plungers have been designed flanges of assembly GN 612.1.

GN 612.8-A - Without locking nut 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT