GN 612.3 Locking indexing plungers

rest in retracted position, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Plunger

Nitrided steel.

AISI 303 stainless steel (NI)

Spring

AISI 301 stainless steel.

Lever cover

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 612.3-A: welding black-oxide steel body, without lever cover.
  • GN 612.3-A-NI: welding AISI 304 stainless steel body, without lever cover.
  • GN 612.3-B: welding black-oxide steel body, with lever cover.
  • GN 612.3-B-NI: welding AISI 304 stainless steel body, with lever cover.
General information

Features and applications

GN 612.3 indexing plungers are used when the plunger must be retracted quickly. They are especially designed for assembly by means of welding.

By rotating the lifting lever by 180°, a notch keeps the plunger in the retracted position.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT