GN 416 Locking indexing plungers

with or without rest in retracted position, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Body

Die-cast zinc alloy, epoxy resin coating, RAL 9005 black colour, matte finish.

Plunger

Zinc-plated steel.

Spring

AISI 301 stainless steel.

Lever

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 416-S: without rest position and without lock of the lever.
  • GN 416-L1: lock of the lever out of gear (protruding plunger) and rest position by rotating the lever anti-clockwise.
  • GN 416-R1: lock of the lever out of gear (protruding plunger) and rest position by rotating the lever clockwise.
General information

Features and applications

In GN 416 indexing plungers the plunger is protruding when out of gear. By pulling the lever axially the plunger is retracted. For optimal positioning of the plunger of GN 416 indexing plungers use positioning flanges GN 416.1.

GN 416-R1 - Rest in retracted position, clockwise rotation 
GN 416-R1 - Rest in retracted position, clockwise rotation 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.