GN 717-NI Indexing Plungers

with or without rest in retracted position, stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body and locking nut

AISI 303 stainless steel.

Plunger

AISI 303 stainless steel.

Lifting ring / oval eyelet

AISI 301 stainless steel.

Spring

AISI 301 stainless steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 717-A-NI: lifting ring, without locking nut.
  • GN 717-AK-NI: lifting ring, with locking nut.
  • GN 717-B-NI: lifting knob, without locking nut.
  • GN 717-BK-NI: lifting knob, with locking nut.
  • GN 717-C-NI: lifting knob and rest in retracted position, without locking nut.
  • GN 717-CK-NI: lifting knob and rest in retracted position, with locking nut.
  • GN 717-D-NI: lifting oval eyelet, without locking nut.
  • GN 717-DK-NI: lifting oval eyelet, with locking nut.
Accessories

Accessories on request

AISI 303 stainless steel distance bushings GN 609.5 for the assembly of the indexing plunger on thin sheets.

GN 717-AK-NI - Lifting ring, with locking nut 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT