GN 617.1-NI Indexing Plungers

rest in retracted position, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

AISI 303 stainless steel.

Plunger

Nickel-plated AISI 303 stainless steel.

Suggested tolerance for matching hole = H7.

Locking nut

Stainless steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish or AISI 303 stainless steel.

Standard executions

  • GN 617.1-A-NI: with technopolymer knob, without locking nut.
  • GN 617.1-AN-NI: with AISI 303 stainless steel knob, without locking nut.
  • GN 617.1-AK-NI: with technopolymer knob, with locking nut.
  • GN 617.1-AKN-NI: with AISI 303 stainless steel knob, locking nut.
Accessories

Accessories on request

AISI 303 stainless steel distance bushings GN 609.5 for the assembly of the indexing plunger on thin sheets.

GN 617.1-A-NI - With technopolymer knob, without locking nut 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.