GN 613 Indexing Plungers

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Black-oxide steel.

Plunger

Black-oxide steel with hardened end.

Suggested tolerance for matching hole = H7.

Locking nut

Black-oxide steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 613-A: with knob, without locking nut.
  • GN 613-AK with knob, with locking nut.
  • GN 613-G: without knob, without locking nut.
  • GN 613-GK: without knob, with locking nut.

GN 613-G and GN 613-GK, without knob, are provided with threaded drive rod for combination with knobs on customer's request or to join the rod to an operating mechanism of the machine.

Accessories

Accessories on request

GN 613.1: assembly tool to optimize the setting of GN 613 indexing plungers (see table).

GN 613-A - With knob, without locking nut 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT