GN 607-NI Indexing Plungers

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

AISI 303 stainless steel.

Plunger

Nickel-plated AISI 303 stainless steel.

Suggested tolerance for matching hole = H7.

Locking nut

Stainless steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 607-A-NI: with knob, without locking nut.
  • GN 607-AK-NI: with knob, with locking nut.
General information

Features and applications

GN 607-NI indexing plungers have compact dimensions and are used on thin sheets.

Accessories

Accessories on request

AISI 303 stainless steel distance bushings GN 609.5 for the assembly of the indexing plunger on thin sheets.

GN 607-A-NI - With knob, without locking nut 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT