GN 514 Indexing Plungers

with locking device, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Black-oxide, sandblasted, nitrided steel.

Plunger

Nitrided steel.

Suggested tolerance for matching hole = H7.

Locking nut

Black-oxide steel.

Control push button

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 514-A: without locking nut.
  • GN 617-AK: with locking nut.
General information

Features and applications

GN 514 indexing plungers base their operation on the cardiod mechanism.

This type of mechanism allows the plunger to stay in the extended or retracted position by simply pushing the control button (PUSH-PUSH locking device).

Accessories

Accessories on request

AISI 303 stainless steel distance bushings GN 609.5 for the assembly of the indexing plunger on thin sheets.

GN 514-AK - With locking nut 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT