GN 414-NI Indexing Plungers

with safety device, protruding plunger, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body and locking nut

AISI 303 stainless steel.

Plunger

Suggested tolerance for matching hole = H7.

Nickel-plated AISI 303 stainless steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Safety push button

High-resilience polyamide based (PA) technopolymer, RAL 3000 red colour, matte finish.

Standard executions

  • GN 414-A-NI: without locking nut.
  • GN 414-AK-NI: with locking nut.
General information

Features and applications

Indexing plungers with safety device are used when it is necessary to prevent any accidental movement of the plunger.

The plunger can be locked in the protruding position and can only be unlocked by pushing the red safety button.

The locking is automatic when the final position has been reached.

The locking mechanism is fully integrated with the operating button, malfunction caused by dirt or foreign objects are therefore excluded.

Accessories

Accessories on request

AISI 303 stainless steel distance bushings GN 609.5 for the assembly of the indexing plunger on thin sheets.

GN 414-AK-NI - With locking nut 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT