GN 413 Indexing Plungers

with or without rest in retracted position, steel or stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Zinc-plated steel (ST index).

AISI 303 stainless steel (NI index).

Standard executions

  • GN 413-A: without rest position, without locking nut.
  • GN 413-AK: without rest position, with locking nut.
  • GN 413-C: with rest position, without locking nut.
  • GN 413-CK: with rest position, with locking nut.

Index for material indexing plunger body and locking nut:

  • ST: black-oxide steel.
  • NI: AISI 303 stainless steel.

Plunger

AISI 303 stainless steel.

Spring and lifting ring

AISI 301 stainless steel.

General information

Features and applications

Thanks to its special shape, the lifting ring of GN 413 indexing plungers can be used both for screwing during assembly and for locking the plunger in the retracted position (GN413-C / GN 413-CK).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT