CT-S Ball chains

Technopolymer and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Chain

Ball cable and coupling heads in acetal resin based (POM) technopolymer, black colour.

Standard executions

NERINOX treated stainless steel ring with two coils.

  • CT-S-2A: cable with two clamping rings.
  • CT-S-A: cable with one ring.
  • CT-S: cable without rings.
General information

Features and applications

CT-S chains are characterised by great flexibility with regard to the various types of cables in both metal and polyethylene.

They are mainly used in combination with the different types of self-locking pins or in cases where you want to make small components or tools unmissable so that they are always available and at hand.

CT-S - Without rings 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT