CFN. In line lift-off hinge

Technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Ajustable pin with octagonal slot

Acetal resin based (POM) technopolymer, black colour.

Standard executions

  • CFN-B: nickel-plated brass bosses with threaded hole.
  • CFN-p: nickel-plated steel threaded studs.
  • CFN-B-p: nickel-plated brass bosses with threaded hole and nickel-plated steel threaded studs.
  • CFN-p-B: nickel-plated steel threaded studs and nickel-plated brass bosses with threaded hole.
General information

Features

CFN pin. in line lift-off hinges (ELESA patent) have been designed to adjust possible misalignments between the door and the frame.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFN-p-B - Nickel-plated steel threaded studs and nickel-plated brass bosses with threaded hole 
Resistance tests
Axial StressRadial Stress
CFN-p-B - Nickel-plated steel threaded studs and nickel-plated brass bosses with threaded holeCFN-p-B - Nickel-plated steel threaded studs and nickel-plated brass bosses with threaded hole
Parallel planesPerpendicular planesParallel planesPerpendicular planes
Maximum working load
Ea [N]
Maximum working load
Er [N]
590200

The elastic deformation, which occurs on the hinge for values of load exceeding the ones indicated in the table, makes the load at breakage meaningless.

Instructions of use

Assembly instructions

  • Fit the hinge bodies with octagonal slot on the frame and the other two bodies with cylindrical slot on the door.
  • Insert the pins with octagonal slot in the two bodies fitted on the frame by matching the indexes engraved on the pin and on the hinge.
  • Mount the door by matching the hinge bodies on the pins.
CFN-p-B - Nickel-plated steel threaded studs and nickel-plated brass bosses with threaded hole 
CFN-p-B - Nickel-plated steel threaded studs and nickel-plated brass bosses with threaded hole 

Adjustment of the door

In case the door is off line with the frame, the inclination of the door can be adjusted by turning the octagonal slot of the pins clockwise or anticlockwise.

By turning the pin anticlockwise, the distance S increases (+0.5) while by turning the pin clockwise, it decreases (-0.5).

CFN-p-B - Nickel-plated steel threaded studs and nickel-plated brass bosses with threaded hole 

Off line adjustments

The pin has an octagonal slot which allows different positions for the adjustment of off line door (fig. 1-2-3-4). To have the door in line with the frame, it can be necessary to adjust the pins of both hinges.

CFN-p-B - Nickel-plated steel threaded studs and nickel-plated brass bosses with threaded hole 

Adjustment examples

If the door is off line on the bottom side

In order to have the door in line with the frame, turn the pin of hinge 1 anticlockwise by 45° or 90° and the pin of hinge 2 clockwise.

CFN-p-B - Nickel-plated steel threaded studs and nickel-plated brass bosses with threaded hole 

If the door is off line on the top side

In order to have the door in line with the frame, turn the pin of hinge 1 anticlockwise by 45° or 90° and the pin of hinge 2 clockwise.

CFN-p-B - Nickel-plated steel threaded studs and nickel-plated brass bosses with threaded hole 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT