CMUF Hinges with adjustable friction Ganter Norm GN 437

Zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die-cast zinc alloy.

Conical frictioning elements

Acetal resin based (POM) technopolymer.

Adjusting screw and nut

Zinc-plated steel.

Standard executions

  • CMUF-SR: epoxy resin coating, RAL 9006 light-grey colour, matte finish.
  • CMUF-SW: epoxy resin coating, RAL 9005 black colour, matte finish.

Working temperature

80°C.

General information

Features and applications

The braking torque can be varied by means of the adjusting axial screw acting on the friction of the two conical elements.

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

CMUF-SW - Epoxy resin coating, RAL 9005  black colour, matte finish 
CMUF-SW - Epoxy resin coating, RAL 9005  black colour, matte finish 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT