SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Steel Profile, for Welding
Types
- Type A: without bores
- Type S: without bores, with lubricating nipple
Steel profile ST
Rolled, scaled
or drawn, plain BL
Pin
Steel
Lubricating nipple similar to DIN 71412-A
Steel
Zinc plated, blue passivated
Features and applications
Hinges GN 1366 are made of rolled or drawn steel profiles and are very robust.
Type A and S is fastened by welding or holes created by the customer.
Type S also has a lubricating nipple similar to DIN 71412-A, which allows quick and easy relubrication without dismantling the hinges.
Thanks to the standard dimensions, special application-specific solutions can be realized even in relatively small quantities.
On request
- With brass pin
- With holes
- Other dimensions
- Other finish types