SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Die-cast zinc alloy
Material
Die-cast zinc alloy.
Rotating pin
AISI 303 stainless steel.
Standard executions
- CMM-SH: black painting, matte finish, pass-through holes for countersunk head screws.
- CMM-SH-CR: chrome-plated finish, pass-through holes for countersunk head screws.
- CMM-p: black painting, matte finish, AISI 304 stainless steel threaded studs.
- CMM-p-CR: chrome-plated finish, AISI 316 stainless steel threaded studs.
Rotation angle (approximate value)
Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.
| Resistance tests | Axial Stress | Radial Stress | 90° Angled Stress |
| Description | Maximum working load Ea [N] | Maximum working load Er [N] | Maximum working load E90 [N] |
| CMM.30-SH-4 | 500 | 1200 | 750 |
| CMM.40-SH-5 | 1450 | 2100 | 2000 |
| CMM.50-SH-6 | 2100 | 3500 | 2450 |
| CMM.60-SH-8 | 3200 | 6000 | 4400 |
| CMM.40-p-M5x12 | 900 | 1700 | 1850 |
| CMM.50-p-M6x12 | 2050 | 3550 | 2000 |
| CMM.60-p-M8x14 | 3050 | 4050 | 2550 |