SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Aluminum
Material
Anodized aluminium, black or natural colour, matte finish.
Rotating pin
AISI 304 stainless steel.
Guide bushings for pin
Polyamide based (PA) technopolymer.
Assembly screws
Stainless steel self-tapping screws 4.8x15.9 DIN 7982 (frame side) and stainless steel M5x10 semi-rounded head screws (door side). Included in the supply.
Standard executions
- CMDX-AL-P: with bodies on the same plane.
- CMDX-AL-R: with raised body.
- CMDX-AL-PS: with bodies on the same plane, opening to the left side.
- CMDX-AL-RS: with raised body, opening to the left side.
- CMDX-AL-PD: with bodies on the same plane, opening to the right side.
- CMDX-AL-RD: with raised body, opening on the right side.
Index for finish:
- AN: anodised in natural colour.
- AB: anodised in black colour.
Features and applications
The hinge is made up of two bodies with different dimensions (a narrow one and a larger one) and can be assembled for example on structures with thin frame or door. Supplied not assembled for an easy fixing.
Rotation angle (approximate value)
Max 185° (-5° and +180° being 0° the condition where the two hinged surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to damage the hinge.