SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer body, black colour, matte finish, UV resistant.
Springs
Stainless steel.
Standard executions
Assembly by means of pass-through holes for M5 cylindrical head screws.
- CFVT-CH-80: detent with angle -70° /-7° / 80°, resistant torque 0.7 Nm or 1.2 Nm or 1.7 Nm.
- CFVT-CH-115: detent with angle -70° /-7° / 115°, resistant torque 0.7 Nm or 1.2 Nm or 1.7 Nm.
- CFVT-CH-150: detent with angle -70° / -7° / 150°, resistant torque 0.7 Nm or 1.2 Nm or 1.7 Nm.
- CFVT-CH: without detent (free rotation).
Rotation angle (approximate value)
Max rotation angle: about 255º (-75° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.
Resistant torque
The resistant torque corresponds to the torque that must be applied to free the detent hinge.
The hinge has been tested with more than 20.000 opening and closing cycles and the values of the resistant torque were unchanged.
Features and applications
The internal detent device (ELESA patent) allows three different detent positions of the door depending on the execution.
When the hinge is in a range of +/- 25 ° with respect to a detent position, it reaches one of these positions (Fig.1) thanks to the internal device.Value detected in special tests without load application.
To choose the convenient type and the right number of hinges for your application, see the Guidelines.
| Resistance tests | Axial Stress | Radial Stress | 90° Angled Stress | |||
| Description | Maximum working load Ea [N] | Load at breakage Ra [N] | Maximum working load Er [N] | Load at breakage Rr [N] | Maximum working load E90 [N] | Load at breakage R90 [N] |
| CFVT | 300 | 2100 | 400 | 1900 | 250 | 1800 |
Accessories on request
- CA.CFVT.: polyester based (PBT) technopolymer screw-covers, black colour, matte finish, easy snap-in assembly.
CA.CFVT.
| Code | Description |
| 427702 | CA.CFVT.53-C9 |