GN 949 Spoked handwheels

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast stainless steel, turned rim, sandblasted matte surface.

Standard executions

  • GN 949-A: without handle.
  • GN 949-D: with revolving handle in phenolic based (PF) Duroplast, black colour, glossy finish. AISI 304 stainless steel pin.

Hole index:

  • B: H8 reamed hole.
  • K: H8 reamed hole and keyway in compliance with DIN 6885/1 tolerance P9.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.