GN 924 - GN 924.3 - GN 924.7 Spoked handwheels

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast aluminium, epoxy resin coating, matte finish.

Centre cap

Glass-fibre reinforced polyamide-based (PA)technopolymer, colour light grey.

Standard executions

H7 reamed hole.

  • GN 924-A: without handle.
  • GN 924-R: with revolving handle in polyamide based (PA) technopolymer, black colour, matte finish.
  • GN 924.3: with fold-away handle in polyamide based (PA) technopolymer, black colour, matte finish.
  • GN 924.7: with safety fold-away handle in polyamide based (PA) technopolymer, black colour, matte finish.

Colour index:

  • SW: RAL 9005 black colour.
  • SR: RAL 9006 light grey colour.
Accessories

Accessories on request

Axial retaining washer GN 184.

Other executions

Special executions on request

Handwheels with keyway in compliance with DIN 6885/1 tolerance P9.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.