DIN 950 Spoked handwheels

Cast iron

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast iron, turned and polished rim.

Standard executions

  • DIN 950-A: without handle.
  • DIN 950-D: with revolving handle DIN 98 zinc-plated steel.

Hole index:

  • B: H7 reamed hole.
  • K: H7 reamed hole and keyway in compliance with DIN 6885/1 tolerance P9.
Other executions

Special executions on request

  • H11 square mounting hole (DIN 950-V).
  • Cast aluminium handwheels (DIN 950-AL).
  • Diameter D = 315, 400, 500 mm.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.