EMW. Monospoke handwheels

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polypropylene based (PP) technopolymer, black colour, matte finish.

Boss cap

  • ECB.I: polyester based technopolymer (PBT) in Elecolors colours, glossy finish, press-fit assembly. Supplied.

Available also as accessory sold separately (see table).

Standard executions

Black-oxide steel boss, H7 reamed hole.

  • EMW+IEL: with revolving handle IEL+x SOFT in technopolymer coated with "Soft touch" thermoplastic elastomer (TPE).
  • EMW+IR: with fold-away handle IR.620 in technopolymer.
Accessories

Accessories on request

  • GN 184:  axial retaining washer in black-oxide steel.
  • ECB.I: boss cap in polyester based technopolymer (PBT) in Elecolors colours, glossy finish, press-fit assembly (see table).
Other executions

Special executions on request

Bosses with hole and keyway in compliance with  DIN 6885/1 tolerance P9.

To order the handwheel with keyway complete code and description with the index -K (i.e. 204611-K- EMW.350+IEL A-20-K).

For sufficient quantities: executions with locking device (Elesa patent),.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.