DIN 469 Crank handles

Cast iron

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast iron, epoxy resin coating, black colour, matte finish.

Standard executions

  • DIN 469-B-D: with zinc-plated steel revolving handle DIN 98, H7 reamed hole.
  • DIN 469-B-F: with zinc-plated steel fixed handle DIN 39, H7 reamed hole.
  • DIN 469-V-D: with zinc-plated steel revolving handle DIN 98, H11 square hole.
  • DIN 469-V-F: with zinc-plated steel fixed handle DIN 39, H11 square hole.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.